Legrand Innoval
- No 515 & 516, Gera Imperium Grand
Patto Centre
Panaji - 403001 -
- Closed for the day
- Call Directions
BOOK YOUR INNOVAL VISIT
Please fill in the below information to allow us
to line up your visit to Innoval.
Please fill in the below information to allow us
to line up your visit to Innoval.
Achieve lightning-fast data transfer with speeds of 10 Gb/s with 2500 meeting cycles, compatible with both standard and angled LCS3 panels for maximum flexibility. The tool-less easy locking system ensures quick, secure connections for RJ45 applications, with 8 simultaneous contacts and up to 5 re-wirings. Perfect for PoE++ applications up to 100W, this system is built for the future of power-over-Ethernet networks. #LiveTheAdvantage of safety and connectivity. To know more visit: https://www.legrand.co.in/#RJ45 #NetworkingSolutions #HighPerformance #PoEPlusPlus #TechInnovation #ITInfrastructure #HighSpeedNetworking #EasyLockSystem #LiveTheAdvantage #RJ45 #NetworkingSolutions #HighPerformance #PoEPlusPlus #TechInnovation #ITInfrastructure #HighSpeedNetworking #EasyLockSystem